LMK6x BAW Oscillator has multiple
packages for differential- and single-ended outputs, see the LMK6x Low Jitter,
High-Performance BAW Oscillator data sheet for more details on the BAW
oscillator package options.
For this sinusoidal vibration test, the following variants were selected.
- LVCMOS Output: DLE-4 ( 3.2 x 2.5
mm ), DLF-4 ( 2.5 x 2.0 mm )
- Differential Output: DLE-6 ( 3.2
x 2.5 mm ), DLF-6 ( 2.5 x 2.0 mm ). BAW Oscillator has LVDS, LVPECL, HCSL output
types. LVPECL output type oscillator is selected for this test.
The following are the steps involved
in setting up the DUT (Device Under Test) board on the vibration fixture and for
conducting the sinusoidal vibration test.
- Parts are soldered down on the
LMK6x evaluation module (EVM) and bolted to the mating plate, which is connected
to the vibration stand.
- The Keysight E3631A bench-top
power supply is setup to supply 3.3 V for the EVM module.
- For differential outputs (DLE-6
and DLF-6 package devices), LVPECL output termination is provided on the EVM. A
TC1-1-13MA+ surface mount RF transformer is used to convert the differential
output to a single-ended output and the output is connected to a Keysight E5052B
phase noise analyzer.
- Using VibrationVIEW® Control
software, the vibration frequency is programmed to 50, 100, 200, 500, 1000, 2000
Hz at 10 g acceleration setting.
- Once the vibration machine
achieves the targeted frequency and intensity, a single trigger is issued to the
E5052B phase noise analyzer.
- Phase noise data is captured
using the phase noise analyzer and phase noise plots and trace data are
collected for each axis of vibration (X, Y, and Z axis).
- Using spur power (normalized
mode), frequency deviation is calculated based on the following
formula:
Equation 1.
where fm_deviation
is the frequency modulation deviation
and fm_frequency
is the frequency of vibration.
- From frequency deviation, ppb
(parts per billion) is calculated based on the following
formula:
Equation 2.
- The ppb value is then divided by
the set g force, to calculate ppb/g.