SNAA393 January 2024 LMK6C , LMK6D , LMK6H , LMK6P
This section includes typical measurements for LMK6x devices using the different termination schemes as described in Section 4. In these measurements the PNA had a correlation setting of 15, averaging count of 4, and a normalized spur view. Note that the recommended termination schemes for each output format result in better jitter measurements compared to the alternative setups.