SNAA396A February 2024 – January 2025 LMK5B33216 , LMK5B33414
The role of clocks are critical in supporting the high-speed data links using the 112G and 224G PAM4 SerDes. Clocks must deliver low jitter and phase noise signals to maintain integrity of the PAM4 symbols and minimize errors. TI’s BAW technology enables network synchronizer designs with greater system noise margins (such as the LMK5B33216) to meet the stringent SerDes reference clock jitter and phase noise requirements.
Precise frequency and phase adjustments are possible with integrated DCOs and this supports IEEE-1588 PTP designs. The network synchronizer outputs can be configured to lock between different domains (including SyncE and PTP) and hitless switching can occur between references with minimal disturbance to the downstream clocks. The LMK5B33216 leverages a DPLL history feature which sets frequency accuracy to minimize the short-term holdover errors in the event reference clocks are lost.