SNAA396 February   2024 LMK5B33216 , LMK5B33216 , LMK5B33414 , LMK5B33414

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 800G Market Trend
  5. 2LMK5B33216 for SerDes Applications
    1. 2.1 BAW Technology in LMK5B33216
  6. 3LMK5B33216 for Ethernet Applications
    1. 3.1 Frequency and Phase Adjustments
    2. 3.2 Input Reference Switching
    3. 3.3 Holdover
    4. 3.4 Zero-Delay Mode
  7. 4LMK5B33216 Performance
    1. 4.1 Phase Noise Profile
    2. 4.2 RMS Jitter
  8. 5Summary
  9. 6References

LMK5B33216 for Ethernet Applications

The LMK5B33216 is used to jitter-clean SyncE or PHY recovered clocks and provide synchronized, low-jitter, outputs to the ASIC and CPU. For SyncE input clocks, TI recommends setting the DPLL LBW between 1Hz and 3Hz to filter out SyncE transient noise.

Figure 3-1 shows the full system design for a 400G and 800G switch using the LMK5B33216. Pairing the LMK6Cx (TI’s BAW-based LVCMOS oscillator family) with the LMK5B333216 yields a low-cost option for the XO input. Additional clocks can be fanned out to the ASIC through a 4, 8, 12, or 16 output, low additive jitter, and clock buffer from the LMK1Dxxxx family, such as the LMK1D1204.

The LMK3H0102 is a reference-less, BAW-based, clock generator used to clock up to two PCIe Gen 1 to PCIe Gen 6 compliant outputs. Each LMK3H0102 output is capable of generating any frequency between 2.5MHz and 400MHz by dividing down from two fractional output dividers (FODs).

GUID-20231213-SS0I-SSVX-G3WJ-JQ2MNMZHP4PW-low.svg Figure 3-1 Full System Design for 400G and 800G Switch Applications