SNAA410 July 2024 CDCDB2000 , LMKDB1108 , LMKDB1120 , LMKDB1204
To summarize, if the 9QXL2001C's default global output amplitude is required, then program R20[7:4] = 7 in the LMKDB1120 to get the same global output amplitude value of 0.775V.
BYTE | BITS | TI NAME | RENESAS NAME | Register Difference between 9XQL2001C and LMKDB1120 that Affect Drop-In Replacements | Design Requirements when Replacing the 9QXL2001C with the LMKDB1120 |
---|---|---|---|---|---|
R0 | 7:0 | Output Enable Controls | Output Enable | No difference | N/A. |
R1 | 7:0 | ||||
R2 | 7:0 | ||||
R3 | 7:0 | OE Pin Readback | OE# Pin Readback | ||
R4 | 7:5 | Reserved | Reserved | No difference | |
4 | AOD Enable Control | Reserved | Completing a drop-in replacement does not require any software changes on this bit. The 9QXL2001C 's 4[4] is reserved while the LMKDB1120's R4[4] offers an additional automatic output disable function. | ||
3:1 | Reserved | Reserved | No difference | ||
0 | SBI_EN Readback | SBEN Readback | |||
R5 | 7:0 | Device Info | Vendor & Revision ID | No difference | |
R6 | 7:0 | Device Info (cont.) | Device ID | ||
R7 | 7:0 | SMBus Byte Counter | Byte Count | ||
R8 | 7:0 | SBI Mask | Side Bank Mask | ||
R9 | 7:0 | ||||
R10 | 7:0 | ||||
R20 | 7 | AMP_1 | AMP[3] | 9QXL2001C 20[7:4] default is 0x7h (or 0.775V global output amplitude) while the LMKDB1120's R20[7:4] default is 0x6h (or 0.75V global output amplitude). The default global output amplitude bit assignments are the same between the 9QXL2001C and the LMKDB1120. | Program 0x7h to R20[7:4] of the LMKDB1120 to get the default global output amplitude value of the 9QXL2001C (or 0.775V). |
6 | AMP[2] | ||||
5 | AMP[1] | ||||
4 | AMP[0] | ||||
3:0 | Reserved | Reserved | No difference | N/A. | |
R21 | 7 | RX1_EN_AC_INPUT | Reserved | Completing a drop-in replacement does not require any software changes on these bits. The 9QXL2001C 21[7:6] are reserved and have the same default POR value as the LMKDB1120. The LMKDB1120 R21[7:6] offer additional input functions: enabling a receiver bias when CLKIN1 is AC coupled and enabling an internal 50Ω input termination on CLKIN1. | N/A. |
6 | RX1_EN_RTERM_LSB | ||||
5:4 | Reserved | Reserved | No difference | ||
3 | PD_RESTORB | PD_RESTORE# | |||
2 | SDATA_TIMEOUT_EN | Reserved | Completing a drop-in replacement does not require any software changes on this bit. The 9QXL2001C 21[2] is reserved while the LMKDB1120 R21[2] offers an additional SMBus SDATA time out monitoring function. The LMKDB1120's default value at POR matches the 9QXL2001C's default. | ||
1 | Reserved | No difference | |||
0 | LOSb_RB | Completing a drop-in replacement does not require any software changes on this bit. The 9QXL2001C's 21[0] is reserved while the LMKDB1120's R21[0] offers an additional readback of LOS detect clock output function. The LMKDB1120's default value at POR matches the 9QXL2001C's default. |