SNAA410 July 2024 CDCDB2000 , LMKDB1108 , LMKDB1120 , LMKDB1204
To summarize, when replacing the RC19204 with the LMKDB1204, do not leave the vPWRGD/PWRDN# pin (1) floating and depend on the internal pulldown resistor on the LMKDB1204. Instead, drive pin 1 low or high through external controllers, or pull pin 1 low or high through external resistors.
PIN | Pin Differences between RC19204 and LMKDB1204 that Affect Drop-In Replacements | Design Requirements when Replacing the RC19204 with the LMKDB1204 | |||
---|---|---|---|---|---|
TI NAME | RENESAS NAME | NO. | TYPE | ||
Input | |||||
CLKIN0_P | CLKIN0 | 2 | I | No difference | N/A |
CLKIN0_N | CLKINb0 | 3 | I | ||
CLKIN1_P | CLKIN1 | 5 | I | ||
CLKIN1_N | CLKINb1 | 6 | I | ||
Output and Output Enable | |||||
CLK3_P | CLK12 | 10 | O | No difference | N/A. |
CLK3_N | CLKb12 | 11 | O | ||
CLK2_P | CLK10 | 13 | O | ||
CLK2_N | CLKb10 | 14 | O | ||
CLK1_P | CLK5 | 20 | O | ||
CLK1_N | CLKb5 | 21 | O | ||
CLK0_P | CLK3 | 23 | O | ||
CLK0_N | CLKb3 | 24 | O | ||
^OE3#/SMB_CLK | OEb_G | 9 | I | Completing a drop-in replacement does not require any changes on these pins. This pin is active low OE for both the RC19204 and the LMKDB1204. The LMKDB1204 offers an additional SMBus functionality. When SMBus is enabled, this pin serves as the SMBus clock. | N/A. |
^OE2# | OEb_F | 16 | I | No difference | N/A. |
^OE1# | OEb_C | 19 | I | ||
^OE0# | OEb_B | 25 | I | ||
Power | |||||
VDD_IN0 | VDDIN0 | 4 | P | No difference | No changes are required. Keep the same power filtering used for the RC19204. |
VDD_IN1 | VDDINI1 | 7 | P | ||
VDD_BANK1 | VDDCLK_1 | 12 | P | ||
VDD_BANK0 | VDDCLK_0 | 22 | P | ||
VDD_DIG | VDDDIG | 26 | P | ||
VDDA | VDDA | 18 | P | ||
Miscellaneous | |||||
vPWRGD/PWRDN# | PWRGD_PWRDNb | 1 | I | RC19204 has an internal pullup resistor while LMKDB1204 has an internal pulldown resistor. TI followed DB2000QL’s definition as a guideline which states that the PWRGD/PWRDN# pin needs to have an internal pulldown resistor. | Do not leave this pin floating and depend on the internal resistor. Drive pin low or high through external controllers, or pull pin low or high through external resistors. |
^vCLKIN_SEL_tri/SMB_DATA | CLKSEL_tri | 8 | I | Completing a drop-in replacement does not require any changes on these pins. This pin is the CLKIN_SEL_tri for both the RC19204 and the LMKDB1204. The LMKDB1204 offers an additional SMBus functionality. When SMBus is enabled, this pin serves as the SMBus data. | N/A. |
vSMB_EN | DNC | 15 | I | Completing a drop-in replacement does not require any changes on these pins. These pins are NC for both the RC19204 and the LMKDB1204 and can be left floating. LMKDB1204 offers an additional SMBus functionality. This pin has an internal pulldown resistor that disables SMBus by default. | N/A. |
LOS# | LOSb | 17 | O | No difference | |
GND | GNDSUB | 27 | G | ||
vZOUT_SEL | ZOUTSEL | 28 | I | ||
GND | EPAD | DAP/29 | G |