SNAA410 July 2024 CDCDB2000 , LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1202 , LMKDB1204
To summarize, when replacing the RC19002 with the LMKDB1102:
PIN | Pin Differences between RC19002 and LMKDB1102 that Affect Drop-In Replacements | Design Requirements when Replacing the RC19002 with the LMKDB1102 | |||
---|---|---|---|---|---|
TI NAME | RENESAS NAME | NO. | TYPE | ||
Input | |||||
CLKIN_P | CLKIN0 | 1 | I | No difference | N/A |
CLKIN_N | CLKINb0 | 2 | I | ||
Output and Output Enable | |||||
CLK2_P | CLK10 | 9 | O | No difference | N/A |
CLK2_N | CLKb10 | 10 | O | ||
CLK1_P | CLK5 | 16 | O | ||
CLK1_N | CLKb5 | 17 | O | ||
^OE2# | OEb10 | 12 | I | ||
^OE1# | OEb5 | 15 | I | This pin needs to receive a certain slew rate to certify the part behaves as expected (≥ 0.1V/ns). To do that, this pin cannot see a resistance higher than 1kΩ. Renesas does not mention this pin having this requirement in the RC19002 data sheet, so TI assumed this as a difference between the RC19002 and the LMKDB1102. | Make sure the internal resistance of the component driving the LMKDB1102 and any other series resistance on this pin are ≤ 1kΩ. In most applications, slew rate requirements are generally met and this is not an issue. |
Power | |||||
VDDA | VDDCLK/DNC | 6 | P | Completing a drop-in replacement does not require any changes on this pin. The RC19002 pin is both a NC pin and a power supply pin while the LMKDB1102 pin is only a power supply pin. TI recommends to connect this pin to VDD. This recommendation can be disregarded for drop-in replacements. | No changes are required. Keep the same power filtering used for the RC19002. |
VDD | VDDCLK | 3 | P | No difference | |
VDD | VDDCLK | 8 | P | ||
VDD | VDDCLK | 14 | P | ||
VDD | VDDCLK | 18 | P | ||
VDD | VDDDIG | 19 | P | ||
Miscellaneous | |||||
NC | NC | 4 | I | No difference | N/A. |
NC | NC | 5 | I | ||
GND | GND/DNC | 7 | I or G |
This pin on the RC19002 is both a NC pin and a GND pin so the pin can either be left floating or connected to GND while this pin on the LMKDB1102 is only a GND pin. TI is unable to tie this pin to DAP/GND inside the package without causing any reliability concerns. |
Do not leave this pin floating. Tie this pin to GND. |
vZOUT_SEL | ZOUTSEL | 11 | I | No difference | N/A. |
LOS# | LOSb | 13 | O | ||
GND | GNDSUB | 20 | G | ||
GND | EPAD | DAP/21 | G |