SNAA410 July 2024 CDCDB2000 , LMKDB1108 , LMKDB1120 , LMKDB1204
To summarize, when replacing the RC19004 with the LMKDB1104:
PIN | Pin Differences between RC19004 and LMKDB1104 that Affect Drop-In Replacements | Design Requirements when Replacing the RC19004 with the LMKDB1104 | |||||
---|---|---|---|---|---|---|---|
TI NAME | RENESAS NAME | NO. | TYPE | ||||
Input | |||||||
CLKIN_P | CLKIN | 6 | I | No difference | N/A | ||
CLKIN_N | CLKINb | 7 | I | ||||
Output and Output Enable | |||||||
CLK0_P | CLK13 | 12 | O | No difference | N/A. | ||
CLK0_N | CLKb13 | 13 | O | ||||
CLK1_P | CLK9 | 16 | O | ||||
CLK1_N | CLKb9 | 17 | O | ||||
CLK2_P | CLK5 | 19 | O | ||||
CLK2_N | CLKb5 | 20 | O | ||||
CLK3_P | CLK2 | 23 | O | ||||
CLK3_N | CLKb2 | 24 | O | ||||
vOE0#/SHFT_LD# | OEb13_SHFT_LDb | 11 | I | OE mode | SBI mode | OE mode | SBI mode |
No difference |
RC19004 has an internal pullup resistor while LMKDB1104 has an internal pulldown resistor. TI decided to follow DB2000QL’s definition as a guideline which states that the OE pins require internal pulldown resistors. |
N/A. | Do not leave these pin floating and depend on the internal resistors. Drive SBI pins low or high through external controllers, or pull SBI pins low or high through external resistors. | ||||
vOE1#/SBI_IN | OEb9_SBI_IN | 14 | I | ||||
vOE2#/SBI_CLK | OEb5_SBI_CLK | 21 | I | ||||
vOE3#/SBI_OUT | OEb2_SBI_OUT | 22 | I | No difference |
N/A. |
||
Power | |||||||
VDDA | VDDDIG | 5 | P | Completing a drop-in replacement does not require any changes on this pin. The input receiver power supply pin name and function are different between the RC19004 and the LMKDB1104. TI decided to follow DB2000QL’s definition for naming the input receiver power supply pin as VDDA. | No changes are required. Keep the same power filtering used for the RC19004. | ||
VDD | VDDCLK | 10 | P | No difference | |||
VDD | VDDCLK | 15 | P | ||||
VDD | VDDCLK | 18 | P | ||||
VDD | VDDCLK | 25 | P | ||||
Miscellaneous | |||||||
^vSADR1_tri | SADR_tri1 | 1 | I | No difference | N/A. | ||
^vSADR0_tri | SADR_tri0 | 2 | I | ||||
SMB_DATA | SDATA | 3 | I/O | ||||
SMB_CLK | SCLK | 4 | I | ||||
vSBI_EN | SBI_ENQ | 8 | I | ||||
vPWRGD/PWRDN# | PWRGD_PWRDNb | 9 | I | RC19004 has an internal pullup resistor while LMKDB1104 has an internal pulldown resistor. TI followed DB2000QL’s definition as a guildeline which states that the PWRGD/PWRDN# pin needs to have an internal pulldown resistor. | Do not leave this pin floating and depend on the internal resistor. Drive pin low or high through external controllers, or pull pin low or high through external resistors. | ||
NC | NC | 26 | NC | No difference | N/A. | ||
^SLEWRATE_SEL | SLEWRATE_SEL | 27 | I | ||||
LOS# | LOSb | 28 | O | ||||
GND | EPAD | DAP/29 | G |