SNAA410 July 2024 CDCDB2000 , LMKDB1108 , LMKDB1120 , LMKDB1204
To summarize, OE1# pin (15) needs to receive a certain slew rate to certify the part behaves as expected (≥ 0.1V/ns). To do that, pin 15 cannot see a resistance higher than 1kΩ. Make sure the internal resistance of the component driving the LMKDB1202 and any other series resistance on pin 15 are below 1kΩ.
PIN | Pin Differences between RC19202 and LMKDB1202 that Affect Drop-In Replacements | Design Requirements when Replacing the RC19202 with the LMKDB1202 | |||
---|---|---|---|---|---|
TI NAME | RENESAS NAME | NO. | TYPE | ||
Input | |||||
CLKIN0_P | CLKIN0 | 1 | I | No difference | N/A. |
CLKIN0_N | CLKINb0 | 2 | I | ||
CLKIN1_P | CLKIN1 | 4 | I | ||
CLKIN1_N | CLKINb1 | 5 | I | ||
Output and Output Enable | |||||
CLK2_P | CLK10 | 9 | O | No difference | N/A. |
CLK2_N | CLKb10 | 10 | O | ||
CLK1_P | CLK5 | 16 | O | ||
CLK1_N | CLKb5 | 17 | O | ||
^OE2# | OEb_F | 12 | I | ||
^OE1# | OEb_C | 15 | I | This pin needs to receive a certain slew rate (≥ 0.1V/ns) to certify the LMKDB1202 behaves as expected. To do that, this pin cannot see a resistance higher than 1kΩ. Renesas does not mention this pin having this requirement in the RC19202 data sheet, so TI assumed this as a difference between the RC19202 and the LMKDB1202. | Make sure the internal resistance of the component driving the LMKDB1202 and any other series resistance on this pin are ≤ 1kΩ. In most applications, slew rate requirements are generally met and this is not an issue. |
Power | |||||
VDD_IN0 | VDDIN0 | 3 | P | No difference | No changes are required. Keep the same power filtering used for the RC19202. |
VDD_IN1 | VDDINI1 | 6 | P | ||
VDD_BANK1 | VDDCLK_1 | 8 | P | ||
VDD_DIG | VDDDIG | 19 | P | ||
VDD_BANK0 | VDDCLK_0 | 18 | P | ||
VDDA | VDDA | 14 | P | ||
Miscellaneous | |||||
^vCLKIN_SEL_tri | CLKSEL_tri | 7 | I | No difference | N/A. |
vZOUT_SEL | ZOUTSEL | 11 | I | ||
LOS# | LOSb | 13 | O | ||
GND | GNDSUB | 20 | G | ||
GND | EPAD | DAP/21 | G |