SNAK011 April   2022 ADC128S102-SEP

 

  1. 1Trademarks
  2. 2Texas Instruments Enhanced Product Qualification and Reliability Report
  3. 3Space-Enhanced Plastic Production Flow
  4. 4Qualification by Similarity (Qualification Family)
  5. 5Outgas Test Report

Outgas Test Report

Outgassing test was performed on five units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10 –5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML, CVCM, and the amount of water vapor recovered (WVR) were measured after the test.

Table 5-1 Outgas Test Results
SAMPLE TML
(%)
CVCM
(%)
WVR
(%)
ADC128S102-SEP 0.09

0.03

0.04
GUID-5755E29E-7783-424E-B5CF-42ABD6954AE0-low.jpg