The TDC1000 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of level, fluid identification/concentration, and proximity/distance applications common in automotive, industrial, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.
TI's Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1000 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25 kHz to 4 MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.
Selecting different modes of operation, the TDC1000 can be optimized for low power consumption
for battery-powered flow meters,
level instrumentation, and distance/proximity measurements. The low noise amplifiers and
comparators provide extremely low jitter, enabling picosecond resolution and accuracy for
zero and low flow measurements.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TDC1000 | TSSOP (28) | 9.70 mm × 4.40 mm |
Changes from Revision B (August 2015) to Revision C (February 2023)
Changes from Revision A (December 2014) to Revision B (August 2015)
Changes from Revision * (October 2014) to Revision A (December 2014)
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CHSEL | 11 | I | External channel selection |
CLKIN | 25 | I | Clock input |
COMPIN | 7 | I | Echo qualification and zero-crossing detector input |
CSB | 19 | I | Chip select for the SPI interface (active low) |
EN | 15 | I | Enable (active high; when low the TDC1000 is in SLEEP mode) |
ERRB | 12 | O | Error flag (open drain) |
GND | 26 | G | Negative supply |
LNAOUT | 4 | O | Low noise amplifier output (for ac decoupling capacitor) |
PGAIN | 5 | I | Programmable gain amplifier input |
PGAOUT | 6 | O | Programmable gain amplifier output |
RESET | 17 | I | Reset (active high) |
RREF | 10 | O | Reference resistor for temperature measurement |
RTD1 | 8 | O | Resistance temperature detector channel 1 |
RTD2 | 9 | O | Resistance temperature detector channel 2 |
RX1 | 1 | I | Receive input 1 |
RX2 | 2 | I | Receive input 2 |
SCLK | 18 | I | Serial clock for the SPI interface |
SDI | 20 | I | Serial data input for the SPI interface |
SDO | 21 | O | Serial data output for the SPI interface |
START | 13 | O | Start pulse output |
STOP | 14 | O | Stop pulse output |
TRIGGER | 16 | I | Trigger input |
TX1 | 28 | O | Transmit output 1 |
TX2 | 27 | O | Transmit output 2 |
VCOM | 3 | P | Output common mode voltage bias |
VDD(2) | 23, 24 | P | Positive supply; all VDD supply pins must be connected to the supply. |
VIO | 22 | P | Positive I/O supply |