SNAS648C October 2014 – February 2023 TDC1000
PRODUCTION DATA
At TA = 25°C, unless otherwise noted.
VDD = VIO = 3.7 V | Capacitive Feedback Mode | RL = 1 kΩ |
VDD = VIO = 3.1 V | Capacitive Feedback Mode | RL = ∞ |
VDD = VIO = 3.7 V | Resistive Feedback Mode | RL = 1 kΩ |
VIN = 100 mV | fIN = 100 kHz | |
VDD = VIO = 3.7 V | Capacitive Feedback Mode | RL = 100 kΩ |
CIN = 300 pF |
VDD = VIO = 5 V | LNA Capacitive Feedback Mode | PGA Gain of 6 dB |
VIN = 100 mV | fIN = 1 MHz | |
(See GUID-72D520D8-3AB2-4ABC-B20F-282E41D31FC0.html#SNAS6485768) | Count ≥ 10000 |
VDD = VIO = 3.7 V | LNA Capacitive Feedback Mode | PGA Gain of 6 dB |
VIN = 100 mV | fIN = 1 MHz | |
TA = –40°C | (See GUID-72D520D8-3AB2-4ABC-B20F-282E41D31FC0.html#SNAS6485768) | Count ≥ 10000 |
VDD = VIO = 3.7 V | Gain of 21 dB | RL = 1 kΩ |
VDD = VIO = 3.7 V | Gain of 21 dB | RL = ∞ |
VDD = VIO = 3.7 V | Gain of 21 dB | RL = 100 kΩ |
VIN = 100 mV | fIN = 100 kHz | |
VDD = VIO = 3.7 V | Gain of 21 dB | RL = 100 kΩ |
VDD = VIO = 3.7 V | LNA Capacitive Feedback Mode | PGA Gain of 6 dB |
VIN = 100 mV | fIN = 1 MHz | |
TA = 25°C | (See GUID-72D520D8-3AB2-4ABC-B20F-282E41D31FC0.html#SNAS6485768) | Count ≥ 10000 |
VDD = VIO = 3.7 V | LNA Capacitive Feedback Mode | PGA Gain of 6 dB |
VIN = 100 mV | fIN = 1 MHz | |
TA = 125°C | (See GUID-72D520D8-3AB2-4ABC-B20F-282E41D31FC0.html#SNAS6485768) | Count ≥ 10000 |