SNAS648C October 2014 – February 2023 TDC1000
PRODUCTION DATA
Use the parameters in #GUID-1C870199-B6A2-4FA9-A12B-82BDAEBD0B6F/SNAS648308 for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
FLUID LEVEL | |
Range | 2 – 10 cm |
FLUID IDENTIFICATION | |
Accuracy | 0.5% concentration variation |
Distance | 5.08 cm |