SNAS648C October 2014 – February 2023 TDC1000
PRODUCTION DATA
The data used in the following level and fluid identification graphs was collected using ultrasonic test cells. The test cells are acrylic plastic containers with width of 2.54 cm and ultrasonic transducers attached to the outside using cyanoacrylate glue. The transducers in this experiment are STEMiNC 1MHz piezo electric ceramic discs (SMD10T2R111). Equivalent transducers with the following characteristics could be used:
FLUID HEIGHT IN TANK | TIME-OF-FLIGHT (µs) |
---|---|
Full (10 cm) | 145 |
Full – 1 (9 cm) | 131 |
Full – 2 (8 cm) | 118 |
3 cm | 50 |
2 cm | 35 |
FLUID | SPEED OF SOUND (m/s) |
---|---|
Distilled water | 1481.87 |
Tap water | 1483.13 |
FLUID | SPEED OF SOUND (m/s) |
---|---|
Distilled water | 1481.87 |
Tap water | 1483.13 |
DEF 10.0% | 1530.49 |
DEF 20.0% | 1576.42 |
DEF 30.0% | 1620.00 |
DEF 31.5% | 1627.37 |
DEF 32.0% | 1629.15 |
DEF 32.5% | 1630.00 |
FLUID | SPEED OF SOUND (m/s) |
---|---|
DEF 30.0% | 1620.00 |
DEF 31.5% | 1627.37 |
DEF 32.0% | 1629.15 |
DEF 32.5% | 1630.00 |