over operating free-air temperature range (unless otherwise noted) (1)(2) | MIN | MAX | UNIT |
---|
VDD | Analog supply voltage, VDD pins | –0.3 | 6.0 | V |
VIO | I/O supply voltage (VIO must always be lower than or equal to VDD supply) | –0.3 | 6.0 | V |
VI | Voltage on any analog input pin(3) | –0.3 | VDD + 0.3 | V |
VI | Voltage on any digital input pin(3) | –0.3 | VIO + 0.3 | V |
II | Input current at any pin | | 5 | mA |
TJ | Operating junction temperature | –40 | 125 | °C |
Tstg | Storage temperature range | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) All voltages are with respect to ground, unless otherwise specified.
(3) When the input voltage at a pin exceeds the power supplies, the current at that pin must not exceed 5 mA and the voltage (VI) at that pin must not exceed 6.0 V.