SNAS648C October 2014 – February 2023 TDC1000
PRODUCTION DATA
The transmitter damping feature allows for improved control over the transducer signal generation. Damping extends the duration of the last TX pulse to help dissipate ringing and improve the turn-off time of the transducer (see #SNAS6489270 and #SNAS648983). The accuracy of measurements can be improved by having a faster transducer turn-off time. Damping is controlled with the DAMPING bit in the CONFIG_2 register.