SNAS660D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
Device Type = 1 A | Mode = FPWM | 3.3-V Fixed Output |
Device Type = 1 A | 3.3-V Fixed Output |
Device Type = 1 A | 3.3-V Fixed Output | |
92-mΩ Inductor | Frequency Drops to 1.85 MHz |
Device Type = 1 A | Mode = Auto | 3.3-V Fixed Output |
Device Type = 1 A | Output = 3.2 V | 92-mΩ Inductor |
3.3-V Fixed Output |
Device Type = 1 A | Spread Spectrum | |
3.3-V Fixed Output | Load = 500 mA |