SNAS660D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to GND(1) | –0.3 | 42 | V | |
SW to GND(2) | –0.3 | VIN+0.3 | ||
BOOT to SW | –0.3 | 3.6 | ||
EN to GND (1) | –0.3 | 42 | ||
BIAS to GND: LM53600-Q1/LM53601-Q1-ADJ | –0.3 | 16 | ||
FB to GND : LM53600-Q1/LM53601-Q1 - 3.3 V, LM53600-Q1/LM53601-Q1 - 5.0 V | –0.3 | 16 | ||
FB to GND : LM53600-Q1/LM53601-Q1-ADJ | –0.3 | 5.5 | ||
RESET to GND | –0.3 | 8 | ||
RESET sink current(3) | 8 | mA | ||
SYNC/MODE to GND(1) | –0.3 | 42 | V | |
VCC | –0.3 | 3.6 | ||
GND(4) to AGND (Fixed version only) | –1 | 2 | ||
Storage temperature, Tstg | –40 | 150 | °C |