Menu
Product
Email
PDF
Order now
LMK04616 Ultra-Low Noise and Low Power JESD204B Compliant Clock Jitter Cleaner With Dual-Loop PLLs
SNAS663B
March 2017 – July 2019
LMK04616
PRODUCTION DATA.
CONTENTS
SEARCH
LMK04616 Ultra-Low Noise and Low Power JESD204B Compliant Clock Jitter Cleaner With Dual-Loop PLLs
1
Features
2
Applications
3
Description
Simplified Schematic
4
Revision History
5
Device and Documentation Support
5.1
Device Support
5.1.1
Development Support
5.1.1.1
Clock Design Tool
5.1.1.2
Clock Architect
5.1.1.3
TICS Pro
5.2
Receiving Notification of Documentation Updates
5.3
Community Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
LMK04616 Ultra-Low Noise and Low Power JESD204B Compliant Clock Jitter Cleaner With Dual-Loop PLLs
1
Features
Dual-loop PLL architecture
Ultra low noise (10 kHz to 20 MHz):
48-fs RMS jitter at 1966.08 MHz
50-fs RMS jitter at 983.04 MHz
61-fs RMS jitter at 122.88 MHz
–165-dBc/Hz noise floor at 122.88 MHz
JESD204B support
Single shot, pulsed, and continuous SYSREF
16
differential output clocks in
8
frequency groups
Programmable output swing between 700 mVpp to 1600 mVpp
Each output pair can be configured to SYSREF clock output
16-bit channel divider
Minimum SYSREF frequency of 25 kHz
Maximum output frequency of
2 GHz
Precision digital delay, dynamically adjustable
Digital delay (DDLY) of ½ × clock distribution path frequency (2 GHz maximum)
60-ps step analog delay
50% duty cycle output divides, 1 to 65535
(even and odd)
Four
reference inputs
Holdover mode, when inputs are lost
Automatic and manual switch-over modes
Loss-of-signal (LOS) detection
1.05-W typical power consumption with 16 outputs active
Operates typically from a 1.8-V (outputs, inputs) and 3.3-V supply (digital, PLL1, PLL2_OSC, PLL2 core)
Fully integrated programmable loop filter
PLL2
PLL2 phase detector rate up to 250 MHz
OSCin frequency-doubler
Integrated low-noise VCO
Internal power conditioning: better than
–80 dBc PSRR on VDDO
for 122.88-MHz differential outputs
3- or 4-wire SPI interface (
4
-wire is default)
–40ºC to +85ºC industrial ambient temperature
Supports 105ºC PCB temperature (measured at thermal pad)
LMK04616:
10-mm × 10-mm NFBGA-144 package with 0.8-mm pitch
2
Applications
Wireless infrastructure like LTE-BTS, small cells, remote radio units (RRU)
Data converter and integrated transceiver clocking
Networking, SONET/SDH, DSLAM
Test and measurement