SNAS668E August 2015 – September 2024 LMK03328
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Vctrl | Control voltage range | 0 | VDD_DIG | V | ||
VIN_XOOFFSET_STEP | Input Voltage for XO Frequency Offset Step Selection on GPIO[5] | 50 Ω to GND: Selects on-chip capacitive load set by R88 and R89 | 50 | mV | ||
2.32 kΩ to GND: Selects on-chip capacitive load set by R90 and R91 | 200 | |||||
5.62 kΩ to GND: Selects on-chip capacitive load set by R92 and R93 | 400 | |||||
10.5 kΩ to GND: Selects on-chip capacitive load set by R94 and R95 | 600 | |||||
18.7 kΩ to GND: Selects on-chip capacitive load set by R96 and R97 | 800 | |||||
34.8 kΩ to GND: Selects on-chip capacitive load set by R98 and R99 | 1000 | |||||
84.5 kΩ to GND: Selects on-chip capacitive load set by R100 and R101 | 1200 | |||||
Left floating: Selects on-chip capacitive load set by R102 and R103 | 1400 | |||||
tDELAY | Delay between voltage changes on GPIO[5] pin | 100 | ms |