SNAS680E December 2015 – August 2022 LMX2582
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
VCC | Supply voltage | 3.3 | V | ||||
ICC | Supply current | Single 5.4-GHz, 0-dBm output(1) | 250 | mA | |||
IPD | Powerdown current | 3.7 | mA | ||||
OUTPUT CHARACTERISTICS | |||||||
Fout | Output frequency | 20 | 5500 | MHz | |||
Pout | Typical high output power | Output = 3 GHz, 50-Ω pullup, single-ended(2) | 8 | dBm | |||
INPUT SIGNAL PATH | |||||||
REFin | Reference input frequency | 5 | 1400 | MHz | |||
REFv | Reference input voltage | AC-coupled, differential(3) | 0.2 | 2 | Vppd | ||
MULin | Input signal path multiplier input frequency | 40 | 70 | MHz | |||
MULout | Input signal path multiplier output frequency | 180 | 250 | MHz | |||
PHASE DETECTOR AND CHARGE PUMP | |||||||
Phase detector frequency | 5 | 200 | MHz | ||||
Extended range mode(4) | 0.25 | 400 | MHz | ||||
CPI | Charge pump current | Programmable | 0 | 12 | mA | ||
PLL PHASE NOISE | |||||||
PLL_flicker_Norm | Normalized PLL Flicker Noise(5) | –126 | dBc/Hz | ||||
PLL_FOM | Normalized PLL Noise Floor (PLL Figure of Merit)(5) | –231 | dBc/Hz | ||||
VCO | |||||||
|ΔTCL| | Allowable temperature drift(6) | VCO not being recalibrated | 125 | °C | |||
PNopen loop | Output = 900 MHz | 10 kHz | –105.7 | dBc/Hz | |||
100 kHz | –129.8 | ||||||
1 MHz | –150.4 | ||||||
10 MHz | -160.6 | ||||||
100 MHz | –161.1 | ||||||
Output = 1.8 GHz | 10 kHz | –99.5 | |||||
100 kHz | –123.6 | ||||||
1 MHz | –144.5 | ||||||
10 MHz | –157.2 | ||||||
100 MHz | –157.7 | ||||||
Output = 5.5 GHz | 10 kHz | –89.7 | |||||
100 kHz | –114.0 | ||||||
1 MHz | –134.9 | ||||||
10 MHz | –151.3 | ||||||
100 MHz | –153.3 | ||||||
HD2 | 2nd Order Harmonic Distortion(7) | Testing output A, output at 5 GHz, output power level at 8.5-dBm, single-ended output, other end terminated with 50 Ω. | –27 | dBc | |||
HD3 | 3rd Order Harmonic Distortion(7) | –25 | dBc | ||||
DIGITAL INTERFACE | |||||||
VIH | High level input voltage | 1.4 | VCC | V | |||
VIL | Low level input voltage | 0 | 0.4 | V | |||
IIH | High level input current | –25 | 25 | µA | |||
IIL | Low level input current | –25 | 25 | µA | |||
VOH | High level output voltage | Load/Source Current of –350 µA | VCC – 0.4 | V | |||
VOL | Low level output voltage | Load/Sink Current of 500 µA | 0.4 | V | |||
SPIW | Highest SPI write speed | 75 | MHz | ||||
SPIR | SPI read speed | 50 | MHz | ||||
Spur_PFD | Phase frequency detector spur | PFD = 20 MHz, output = 5.4 GHz | –93 | dBc |