SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HUM_OFFSET_ADJUST [7:0] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | HUM_OFFSET_ADJUST [7:0] | R/W | 00000000 | Humidity offset adjustment. Added to the converted Humidity value |
The humidity can be adjusted adding the following values that are enable settings the equivalents bits:
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
–25%RH | +12.5%RH | +6.3%RH | +3.1%RH | +1.6%RH | +0.8%RH | +0.4%RH | +0.2%RH |
The value is added to the converted temperature value for offset adjustment as shown in Figure 7-8