SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP_OFFSET_ADJUST[7:0] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | TEMP_OFFSET_ADJUST [7:0] | R/W | 00000000 | Temperature offset adjustment. Added to the converted Temperature value |
The temperature can be adjusted adding the following values that are enable settings the equivalents bits:
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
–20.62°C | +10.32°C | +5.16°C | +2.58°C | +1.28°C | +0.64°C | +0.32°C | +0.16°C |
The value is added to the converted temperature value for offset adjustment as shown in Figure 7-7