SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
These registers contain a factory-programmable identification value that identifies this device as a HDC2010. These registers distinguish this device from other devices that are on the same I2C bus. The Device ID for the HDC2010 is 0x07D0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICE ID[15:8] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | DEVICE ID [15:8] | R | 00000111 | Device ID HIGH value |