SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
This register implements humidity peak detector function. It stores the highest humidity value converted after the power up. Value is reset at power up and/or with soft reset procedure.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HUMIDITYMAX[7:0] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | HUMIDITYMAX[7:0] | R/W | 00000000 | Stores maximum humidity measurement from all I2C read requests for humidity Not supported in Auto Measurement Mode |
The humidity can be calculated from the output data with Equation 4: