SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
To communicate with the HDC2010, the master must first address slave devices through a slave address byte. The slave address byte consists of seven address bits, and a direction bit that indicates the intent to execute a read or write operation.