SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRES[1] | TRES[0] | HRES[1] | HRES[0] | RES | MEAS_CONF[1] | MEAS_CONF[0] | MEAS_TRIG |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7:6 | TRES[1:0] | R/W | 00 | Temperature resolution 00: 14 bit 01: 11 bit 10: 9 bit 11: NA |
5:4 | HRES[1:0] | R/W | 00 | Humidity resolution 00: 14 bit 01: 11 bit 10: 9 bit 11: NA |
3 | RES | R/W | 0 | Reserved |
2:1 | MEAS_CONF[1:0] | R/W | 00 | Measurement configuration 00: Humidity + Temperature 01: Temperature only 10: NA 11: NA |
0 | MEAS_TRIG | R/W | 0 | Measurement trigger 0: no action 1: Start measurement Self-clearing bit when measurement completed |