SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ELECTRICAL SPECIFICATION | ||||||
VDD | Supply Voltage | Operating Range | 1.62 | 3.6 | V | |
IDD | Supply current | RH measurement(1) | 650 | 890 | μA | |
Temperature measurement(1) | 550 | 730 | ||||
Sleep Mode | 0.05 | 0.1 | ||||
Average at 1 measurement/second, RH or temperature only(1) (2) | 0.3 | |||||
Average at 1 measurement/second, RH (11 bit) + temperature (11 bit)(1) (2) | 0.55 | |||||
Average at 1 measurement every 2 seconds, RH (11 bit) + temperature (11 bit)(1) (2) | 0.3 | |||||
Average at 1 measurement every 10 seconds, RH (11 bit) + temperature (11 bit)(1) (2) | 0.105 | |||||
Startup (average on startup time) | 80 | |||||
IDDHEAT | Heater(3) | VDD = 3.3 V | 90 | mA | ||
RELATIVE HUMIDITY SENSOR | ||||||
RHACC | Accuracy(4) (5) | 20% ≤ RH% ≤ 80% (non-condensing), 0°C ≤ TA ≤ 60°C |
±2 | ±3 | %RH | |
RHREP | Repeatability(6) | 14 bit resolution | ±0.1 | %RH | ||
RHHYS | Hysteresis(7) | ±1 | %RH | |||
RHRT | Response Time(8) | t63% step(9) | 8 | s | ||
RHCT | Conversion-time(6) | 9 bit accuracy | 275 | µs | ||
11 bit accuracy | 400 | |||||
14 bit accuracy | 660 | |||||
RHLTD | Long-term Drift(10) | ±0.25 | %RH/yr | |||
TEMPERATURE SENSOR | ||||||
TEMPACC | Accuracy(6) | 5°C < TA < 60°C | ±0.2 | ±0.7 | °C | |
15°C < TA < 45°C | ±0.2 | ±0.4 | °C | |||
TEMPREP | Repeatability(6) | 14 bit resolution | ±0.1 | °C | ||
TEMPCT | Conversion-time(6) | 9 bit accuracy | 225 | µs | ||
11 bit accuracy | 350 | |||||
14 bit accuracy | 610 | |||||
TEMPPSRR | Supply sensitivity on accuracy | VDD from 1.8V to 3.3V | 0.05 | °C/V | ||
HUMIDITY AND TEMPERATURE | ||||||
ODR | Output Data Rate | Selectable Output data rate | On demand | |||
5 | Hz | |||||
2 | ||||||
1 | ||||||
0.2 | ||||||
0.1 | ||||||
1/60 | ||||||
1/120 |