SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input High Voltage | 0.7 x VDD | V | |||
VIL | Input Low Voltage | 0.3 x VDD | V | |||
VOL | Output Low Voltage | Sink current 3 mA | 0.4 | V | ||
HYS | Hysteresis | 0.1 x VDD | V | |||
CIN | Input Capacitance on all digital pins | 0.5 | pF |