SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD_IO | Supply voltage for input(3) | –0.3 | 3.6 | V |
VDD_CORE | Supply voltage for digital(3) | –0.3 | 3.6 | V |
VDD_PLL1 | Supply voltage for PLL1(3) | –0.3 | 3.6 | V |
VDD_PLL2CORE | Supply voltage for PLL2 core | –0.3 | 3.6 | V |
VDD_PLL2OSC | Supply voltage for PLL2 OSC(3) | –0.3 | 3.6 | V |
VDD_OSC | Supply voltage for OSCout(3) | –0.3 | 3.6 | V |
VDDO_x | Supply voltage for CLKoutX | –0.3 | 3.6 | V |
VIN_clk | Input voltage for CLKinX and OSCin(3) | –0.3 | (VDD_IO + 0.3) | V |
VIN_gpio | Input voltage for digital and status pins (CLKin_SEL, SCK, SDIO, SCS*, STATUSx, SYNC, RESETN) | –0.3 | 2.1 | V |
TL | Lead temperature (solder 4 s) | +260 | °C | |
TJ | Junction temperature | 125 | °C | |
IIN | Input current | 20 | mA | |
MSL | Moisture sensitivity level | 3 | ||
Tstg | Storage temperature | –65 | 150 | °C |