SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The CLKIN1LOS_REC_CNT Register sets the CLKIN1 Loss of Source recovery counter value. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | CLKIN1_LOS_REC_CNT[7:0] | RW | 0x14 | CLKIN1 LOS Recovery Counter Value.
CLKIN1_LOS_REC_CNT– Counter Value 0– 15+0*16 1– 15+1*16 2– 15+2*16 3– 15+3*16 ..– .. 255– 15+255*16 |