SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fADLYmax | Maximum analog delay frequency | 200 | MHz | ||||
tstepADLY1st | 1st Analog delay step size | 300 | ps | ||||
tstepADLYvariation | Analog delay step size variation | Variation over all steps | 66 | ps | |||
tstepDDLY1.47456GHz | Digital delay step size at 1.47456 GHz | Half-step enabled | 339 | ps | |||
tstepDDLYvariation | Digital delay step size variation | 0 | ps |