SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
Additionally, for the fixed digital delay per output channel, each output can be individually delayed using dynamic digital delay. Up to 5 periods of the clock distribution path frequency can be shifted.
The setting applies without SYNC to the output.
REGISTER NAME | DESCRIPTION |
---|---|
DYN_DDLY_CHx_EN | Enable CHx Dynamic Digital Delay. |
DYN_DDLY_CHx | Sets number of Dynamic Digital Delay steps for Output X. The Output delays 0 to 5 Clock Distribution Path periods compared to other channels. |