SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The IOCTRL_CLKINSEL1 Register provides control of the CLKINSEL1 Input. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:2] | RSRVD | - | - | Reserved. |
[1] | CLKINSEL1_EN_PULLUP | RW | 0 | CLKIN_SEL1 Pullup Enable. When CLKINSEL1_PULLUP_EN is 1 a pullup resistor is activated. |
[0] | CLKINSEL1_EN_PULLDOWN | RW | 0 | CLKIN_SEL1 Pulldown Enable. When CLKINSEL1_PULLDWN_EN is 1 a pulldown resistor is activated. |