SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The IOTEST_STAT1 Register provides control of the STATUS1 driver and test features. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7] | RSRVD | RW | 0 | Reserved. |
[6] | STATUS1_OUTPUT_HIZ | RW | 0 | STATUS1 Output Driver High Impedance. When STATUS1_OUTPUT_HIZ is set to 1 the STATUS1 output driver stage is disabled. |
[5] | STATUS1_ENB_INSTAGE | RW | 1 | STATUS1 Input Stage Enable BAR. When STATUS1_INPUT_ENB is 0 the STATUS1 Input stage is enabled. When STATUS1_INPUT_ENB is set to 1 the STATUS1 input stage is disabled. |
[4] | STATUS1_EN_ML_INSTAGE | RW | 0 | STATUS1 Input Stage Enable Multi-level. When STATUS1_INPUT_ENML is 1 the input stage is configured for multi-level mode. |
[3] | RSRVD | RW | 0 | Reserved. |
[2] | STATUS1_OUTPUT_DATA | RW | 0 | STATUS1 Output Data. Set the STATUS1 output data value when STATUS1_IOTESTEN is 1. |
[1] | STATUS1_INPUT_Y12 | R | 0 | STATUS1 Input Y12 Value. Indicates the logic level present on the STATUS1 Y12 (high-level) pin. |
[0] | STATUS1_INPUT_M12 | R | 0 | STATUS1 Input M12 Value. Indicates the logic level present on the STATUS1 M12 (mid-level) pin. |