SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The IOTEST_SYNC Register provides control of the SYNC driver and test features. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7] | RSRVD | RW | 0 | Reserved. |
[6] | SYNC_OUTPUT_HIZ | RW | 1 | SYNC Output Driver High Impedance. When SYNC_OUTPUT_HIZ is set to 1 the SYNC output driver stage is disabled. |
[5] | SYNC_ENB_INSTAGE | RW | 1 | SYNC Input Stage Enable BAR. When SYNC_INPUT_ENB is 0 the SYNC Input stage is enabled. When SYNC_INPUT_ENB is set to 1 the SYNC input stage is disabled. |
[4] | SYNC_EN_ML_INSTAGE | RW | 1 | SYNC Input Stage Enable Multi-level. When SYNC_INPUT_ENML is 1 the input stage is configured for multi-level mode. |
[3] | RSRVD | RW | 0 | Reserved. |
[2] | SYNC_OUTPUT_DATA | RW | 0 | SYNC Output Data. Set the SYNC output data value when SYNC_IOTESTEN is 1. |
[1] | SYNC_INPUT_Y12 | R | 0 | SYNC Input Y12 Value. Indicates the logic level present on the SYNC Y12 pin. |
[0] | SYNC_INPUT_M12 | R | 0 | SYNC Input M12 Value. Indicates the logic level present on the SYNC M12 pin. |