SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
Register OUTCH8_JESD_CTRL provides control of the following JESD204B control signals. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7] | RSRVD | - | - | Reserved. |
[6:2] | CH8_ADLY[4:0] | RW | 0x0 | Analog Steps can be programmed from 0 to 15. The resulting delay is shown in Figure 34. |
[1] | CH8_ADLY_EN | RW | 0 | Enables Analog Delay for Channel 8. |
[0] | RSRVD | - | - | Reserved. |