SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The PLL1_SWRST Register provides control of the PLL1 software resets. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:6] | RSRVD | - | - | Reserved. |
[5] | PLL1_HOLDOVER_DLD_SWRST | RWSC | 0 | PLL1 Holdover DLD Software Reset. Writing a 1 to PLL1_HOLDOVER_DLD_SWRST activates the reset. PLL1_HOLDOVER_DLD_SWRST is cleared automatically to 0. |
[4] | PLL1_RDIV_SWRST | RWSC | 0 | PLL1 R-Divider Software Reset. Writing a 1 to PLL1_RDIV_SWRST resets the R-Divider. PLL1_RDIV_SWRST is cleared automatically to 0. |
[3] | PLL1_NDIV_SWRST | RWSC | 0 | PLL1 N-Divider Software Reset. Writing a 1 to PLL1_NDIV_SWRST resets the N-Divider. PLL1_NDIV_SWRST is cleared automatically to 0. |
[2] | PLL1_HOLDOVERCNT_SWRST | RWSC | 0 | PLL1 Holdover Counter Software Reset. Writing a 1 to PLL1_HOLDOVERCNT_SWRST activates the reset. PLL1_HOLDOVERCNT_SWRST is cleared automatically to 0. |
[1] | PLL1_HOLDOVER_LOCKDET_SWRST | RWSC | 0 | PLL1 Holdover Lock Detect Software Reset. Writing a 1 to PLL1_HOLDOVER_LOCKDET_SWRST activates the reset. PLL1_HOLDOVER_LOCKDET_SWRST is cleared automatically to 0. |
[0] | PLL1_SWRST | RWSC | 0 | PLL1 Software Reset. Writing a 1 to PLL1_SWRST resets PLL1 PLL1_SWRST is cleared automatically to 0. |