SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TJ | Junction temperature | 125 | °C | ||
TA | Ambient temperature | –40 | 25 | 85 | °C |
TPCB | PCB temperature (measured at thermal pad) | 105 | °C | ||
VDD_IO | Supply voltage for input | 1.7 | 1.8 | 3.465 | V |
VDD_CORE | Supply voltage for digital | 3.135 | 3.3 | 3.465 | V |
VDD_PLL1 | Supply voltage for PLL1 | 3.135 | 3.3 | 3.465 | V |
VDD_PLL2CORE | Supply voltage for PLL2 Core | 3.135 | 3.3 | 3.465 | V |
VDD_PLL2OSC | Supply voltage for PLL2 OSC | 3.135 | 3.3 | 3.465 | V |
VDD_OSC | Supply voltage for OSCout | 1.7 | 1.8 | 3.465 | V |
VDDO_x | Supply voltage for CLKoutX | 1.7 | 1.8 | 3.465 | V |