SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
tds | Setup time for SDI edge to SCLK rising edge | See Figure 1 | 10 | ns | ||
tdH | Hold time for SDI edge from SCLK rising edge | See Figure 1 | 10 | ns | ||
tSCLK | Period of SCLK | See Figure 1 | 50 | ns | ||
tHIGH | High width of SCLK | See Figure 1 | 25 | ns | ||
tLOW | Low width of SCLK | See Figure 1 | 25 | ns | ||
tcs | Setup time for CS* falling edge to SCLK rising edge | See Figure 1 | 10 | ns | ||
tcH | Hold time for CS* rising edge from SCLK rising edge | See Figure 1 | 30 | ns | ||
tdv | SCLK falling edge to valid read back data | See Figure 1 | 20 | ns |