SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The STATPLL2CLKDIV Register controls the PLL2 Status Output Clock Divider. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:5] | RSRVD | - | - | Reserved. |
[4] | PLL2_REF_CLK_EN | RW | 1 | PLL2 Ref Clock Enable. |
[3] | RSRVD | - | - | Reserved. |
[2:0] | PLL2_REF_STATCLK_DIV[2:0] | RW | 0x0 | PLL2 Ref Clock Divider for Status Outputs. Sets the divider value for the PLL2 VCO clock that can be routed to the STAT0/1 outputs.
PLL2_REF_STATCLK_DIV– Divider Value 0– 1 1– 2 ..– .. 7– 8 |