SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
For applications with input clock speeds 200 to 800 MHz, the ADC12D1620 device can be switched to the LSPSM for a reduction in power consumption of approximately 20%. See Low-Sampling Power-Saving Mode Pin (LSPSM) for information on how to select the desired mode and details on operation in this mode.