SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
One time single event latch-up (SEL) and single event functional interrupt (SEFI) testing was performed according to EIA/JEDEC Standard, EIA/JEDEC57. The linear energy transfer threshold (LETth) shown in the Features section is the maximum LET tested. A test report is available upon request.