SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
The input full-scale range for the ADC12D1620 may be adjusted through non-ECM or ECM. In non-ECM, a control pin selects a higher or lower value; see Full-Scale Input-Range Pin (FSR). In ECM, the full-scale input range of the I- and Q-channel inputs may be independently set with 15 bits precision through the I- and Q-channel Full-Scale Range Adjust Registers (Addr: 3h and Addr: Bh, respectively). See VIN_FSR in Converter Electrical Characteristics: Analog Input/Output and Reference Characteristics for electrical specification details. Note that the higher and lower full-scale input range settings in non-ECM correspond to the middle and minimum full-scale input range settings in ECM. An on-command calibration must be executed following a change of the input full-scale range. See Table 7-16 and Table 7-24 for information about the registers.