SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
The VCMO pin serves a dual purpose. When functioning as an output, it provides the optimal common-mode voltage for the DC-coupled analog inputs. When functioning as an input, it selects whether the device is AC-coupled (logic-low) or DC-coupled (floating). The VCMO pin is always active, in both ECM and non-ECM.