SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
If the ADC is used in non-demux mode, only the DI and DQ data outputs will have valid data present on them. The DId and DQd data outputs may be left not connected; if unused, they are internally tri-state.
Similarly, if the Q channel is powered-down (that is, PDQ is logic-high), the DQ data output pins, DCLKQ and ORQ, may be left not connected.