SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
PARAMETER | CONDITIONS | SUB-GROUPS | MIN | TYP(3) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
DIGITAL CONTROL PINS, (DES, LSPSM, CAL, PDI, PDQ, TPM, NDM, FSR, DDRPh, ECE, SCLK, SDI, SCS— unless otherwise specified) | |||||||
VIH | Logic high input voltage | [1, 2, 3] | 0.7 x VA | V | |||
VIL | Logic low input voltage | [1, 2, 3] | 0.3 x VA | V | |||
IIH | Input leakage current | VIN = VA | [1, 2, 3] | –1 | 1 | µA | |
IIL | Input leakage current (DES, LSPSM, CAL, TPM, NDM, FSR, DDRPh) | VIN = GND | [1, 2, 3] | –1 | 1 | µA | |
Input leakage current (SCLK, SDI, SCS) | [1, 2, 3] | –30 | µA | ||||
Input leakage current (PDI, PDQ, ECE) | [1, 2, 3] | –55 | µA | ||||
CIN_DIG | Input capacitance(4) | Each input to ground | 1.5 | pF | |||
DIGITAL OUTPUT PINS (Data, DCLKI, DCLKQ, ORI, ORQ) - see Device Nomenclature | |||||||
VOD | LVDS differential output voltage | VBG = floating, OVS = High | [1, 2, 3] | 380 | 600 | 840 | mVP-P |
VBG = floating, OVS = Low | [1, 2, 3] | 240 | 440 | 650 | mVP-P | ||
VBG = VA, OVS = high | [1, 2, 3] | 670 | mVP-P | ||||
VBG = VA, OVS = low | [1, 2, 3] | 500 | mVP-P | ||||
ΔVO DIFF | Change in LVDS output swing between logic levels | -20 | 1 | 20 | mV | ||
VOS | Output offset voltage | VBG = floating | 0.8 | V | |||
VBG = VA | 1.2 | V | |||||
ΔVOS | Change in output offset voltage between logic levels | ±1 | mV | ||||
IOS | Output short-circuit current | VBG = floating; D+ and D− connected to 0.8 V | ±3.8 | mA | |||
ZO | Differential output impedance | 100 | Ω | ||||
DIFFERENTIAL DCLK RESET PINS (DCLK_RST) | |||||||
VCMI_DRST | DCLK_RST Common mode Input Voltage | 1.25 | V | ||||
VID_DRST | Differential DCLK_RST Input Voltage | 0.6 | VP-P | ||||
RIN_DRST | Differential DCLK_RST Input Resistance(5) | 100 | Ω | ||||
DIGITAL OUTPUT PINS (CalRun, SDO) | |||||||
VOH | Logic high output level | CalRun, SDO IOH = −400 µA | [1, 2, 3] | 1.5 | 1.7 | V | |
VOL | Logic low output level | CalRun, SDO IOH = 400 µA | [1, 2, 3] | 0.14 | 0.3 | V |