Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMK61E07 Ultra-Low Jitter Programmable Oscillator With Internal EEPROM
1 Features
- Ultra-Low Noise, High Performance
- Jitter: 90-fs RMS Typical
fOUT > 100 MHz on LMK61E07
- PSRR: –70 dBc, Robust
Supply Noise Immunity on LMK61E07
- Flexible Output Format on LMK61E07
- LVPECL up to 1 GHz
- LVDS up to 900 MHz
- HCSL up to 400 MHz
- Total Frequency Tolerance of ±25
ppm
- System Level Features
- Glitch-Less Frequency
Margining: Up to ±1000 ppm From Nominal
- Internal EEPROM: User
Configurable Start-Up Settings
- Other Features
- Device Control: Fast Mode
I2C up to 1000 kHz
- 3.3-V Operating
Voltage
- Industrial Temperature
Range (–40°C to +85°C)
- 7-mm × 5-mm 6-Pin
Package
- Default Frequency: