SNAS722B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency | 10 | 400 | MHz | ||
VOH | Output high voltage | 600 | 850 | mV | ||
VOL | Output low voltage | -100 | 100 | mV | ||
VCROSS | Absolute crossing voltage(2)(3) | 250 | 475 | mV | ||
VCROSS-DELTA | Variation of VCROSS(2)(3) | 0 | 140 | mV | ||
dV/dt | Slew rate(4) | 0.8 | 2 | V/ns | ||
PN-Floor | Output phase noise floor (fOFFSET > 10 MHz) | 100 MHz | –164 | dBc/Hz | ||
ODC | Output duty cycle(4) | 45% | 55% |