SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The APLL supports programmable loop bandwidth from 100 kHz and 1 MHz. The loop filter components can be programmed to optimize the APLL bandwidth depending on the XO frequency and phase noise without changing any external components. The LF1 and LF2 pins each require an external C2 capacitor to ground, typically 0.1-µF. Figure 43 shows the APLL loop filter structure between the PFD/charge pump output and VCO control input.